Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 10.00/1 S B2 2.188 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2005473
Catalog #:2H 10.00/1 S B2 2.188 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Model Code: | 2H |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Product Type: | Parallel |
| Gear Type: | S | Output Diameter (in): | 2.188 in |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Series Code: | 2 |
| Ratio Range: | 10:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Output Torque Rating (in-lb): | 4395 in/lbs |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 18.5 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798285818 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

