Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 15.06/1 H A2-CL 1.500 1.000 DIA - 1/4 X 1/16 KW
Part #:20-2005479
Catalog #:1H 15.06/1 H A2-CL 1.500 1.000 DIA - 1/4 X 1/16 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 116 |
| Gear Type: | H | Input Diameter (in): | 1.000 DIA - 1/4 X 1/16 KW in |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Model Code: | 1H | Ratio: | 15.06:1 |
| Output Diameter (in): | 1.500 in | Series Code: | 1 |
| Ratio Range: | 15:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2CL | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.4 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4485 in/lbs |
General Specifications
| UPC: | 662798285832 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

