Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 4.00/1 S A2-CL2000 1.938 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2005483
Catalog #:85LH 4.00/1 S A2-CL2000 1.938 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 85LH | Product Type: | Parallel |
| Ratio: | 4:1 | Gear Type: | S |
| Output Diameter (in): | 1.938 in | Series Code: | 85L |
| Service Factor: | 1 | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Maximum Input HP: | 24.8 |
| Output RPM: | 438 | Input Style: | Hydraulic Adapter |
| Ratio Range: | 4:1 | Motor Frame Size: | A2CL2000 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3,534 in/lbs |
General Specifications
| UPC: | 662798285849 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

