Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 18.96/1 S A2 2.500 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2005492
Catalog #:4H 18.96/1 S A2 2.500 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4 | Service Factor: | 1 |
| Output Diameter (in): | 2.500 in | Product Type: | Parallel |
| Output RPM: | 92 | Gear Type: | S |
| Model Code: | 4H | Product Line: | Parallel Shaft Drive |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Ratio: | 18.96:1 |
| Ratio Range: | 20:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Input HP @ 1750 RPM: | 20 |
| Output Torque Rating (in-lb): | 13395 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798285863 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

