Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S A2 2.188 1.000 - 6B SPLINE
Part #:20-2006233
Catalog #:95LH 5.83/1 S A2 2.188 1.000 - 6B SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 95LH | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 2.188 in | Gear Type: | S |
| Maximum Input HP: | 31.8 | Product Type: | Parallel |
| Output RPM: | 300 | Series Code: | 95L |
| Ratio: | 5.83:1 | Input Diameter (in): | 1.000 - 6B SPLINE in |
| Service Factor: | 1 | Ratio Range: | 6:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6,600 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798288154 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

