Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S A2-CL2000 2.000 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2006342
Catalog #:95LH 5.83/1 S A2-CL2000 2.000 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Output RPM: | 300 |
| Product Type: | Parallel | Ratio: | 5.83:1 |
| Service Factor: | 1 | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Model Code: | 95LH |
| Maximum Input HP: | 31.8 | Series Code: | 95L |
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Input Style: | Hydraulic Adapter |
| Ratio Range: | 6:1 | Motor Frame Size: | A2CL2000 |
| Output Torque Rating (in-lb): | 6,600 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798288659 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

