Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 40.57/1 S C4 2.438 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2006388
Catalog #:3H 40.57/1 S C4 2.438 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in | Ratio: | 40.57:1 |
| Gear Type: | S | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Model Code: | 3H |
| Output RPM: | 43 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Series Code: | 3 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 40:1 |
| Motor Frame Size: | C4 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.7 | Output Torque Rating (in-lb): | 9532 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798288871 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

