Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 25.00/1 S A2 1.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2006391
Catalog #:2H 25.00/1 S A2 1.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Series Code: | 2 | Output RPM: | 70 |
| Gear Type: | S | Model Code: | 2H |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.8 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5076 in/lbs |
General Specifications
| UPC: | 662798288888 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

