Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S B2 2.000 .875 DIA - 1/4 X 1/8 KW
Part #:20-2006393
Catalog #:95LH 5.83/1 S B2 2.000 .875 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5.83:1 | Model Code: | 95LH |
| Gear Type: | S | Series Code: | 95L |
| Output RPM: | 300 | Service Factor: | 1 |
| Product Line: | Parallel Shaft Drive | Maximum Input HP: | 31.8 |
| Input Diameter (in): | .875 DIA - 1/4 X 1/8 KW in | Product Type: | Parallel |
| Output Diameter (in): | 2.000 in | Input Style: | Hydraulic Adapter |
| Ratio Range: | 6:1 | Motor Frame Size: | B2 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6,600 in/lbs |
General Specifications
| UPC: | 662798288895 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

