Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 2.19/1 S C2 1.500 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2006397
Catalog #:95LH 2.19/1 S C2 1.500 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Output Diameter (in): | 1.500 in | Gear Type: | S |
| Output RPM: | 799 | Model Code: | 95LH |
| Product Type: | Parallel | Maximum Input HP: | 63.5 |
| Service Factor: | 1 | Ratio: | 2.19:1 |
| Series Code: | 95L | Ratio Range: | 2:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | C2 |
| Output Torque Rating (in-lb): | 4,962 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798288925 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

