Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 2.19/1 S B2 2.188 1" 15T - 16/32 D.P. SPLINE
Part #:20-2006406
Catalog #:95LH 2.19/1 S B2 2.188 1" 15T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Maximum Input HP: | 63.5 |
| Service Factor: | 1 | Input Diameter (in): | 1" 15T - 16/32 D.P. SPLINE in |
| Product Type: | Parallel | Output RPM: | 799 |
| Ratio: | 2.19:1 | Output Diameter (in): | 2.188 in |
| Product Line: | Parallel Shaft Drive | Model Code: | 95LH |
| Series Code: | 95L | Input Style: | Hydraulic Adapter |
| Ratio Range: | 2:1 | Motor Frame Size: | B2 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4,962 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798288963 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

