Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95HH 1/2.07 H B2 1.438 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2006424
Catalog #:95HH 1/2.07 H B2 1.438 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Series Code: | 95H |
| Output Diameter (in): | 1.438 in | Gear Type: | H |
| Service Factor: | 1 | Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in |
| Output RPM: | 2069 | Ratio: | 1:2.07 |
| Product Type: | Parallel | Model Code: | 95HH |
| Maximum Input HP: | 167.2 | Ratio Range: | 1:2 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5,094 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798289052 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

