Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 30.02/1 S A2 1.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2006453
Catalog #:4H 30.02/1 S A2 1.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.02:1 | Output RPM: | 58 |
| Series Code: | 4 | Product Type: | Parallel |
| Model Code: | 4H | Gear Type: | S |
| Output Diameter (in): | 1.938 in | Product Line: | Parallel Shaft Drive |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Service Factor: | 1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 30:1 |
| Motor Frame Size: | A2 | Output Torque Rating (in-lb): | 14644 in/lbs |
| Input HP @ 1750 RPM: | 13.8 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798289182 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

