Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 4.00/1 S A2 1-3/8-6B .750 DIA - 3/16 X 3/32 KW
Part #:20-2006666
Catalog #:85LH 4.00/1 S A2 1-3/8-6B .750 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 4:1 | Input Diameter (in): | .750 DIA - 3/16 X 3/32 KW in |
| Service Factor: | 1 | Gear Type: | S |
| Series Code: | 85L | Output RPM: | 438 |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 1-3/8-6B in | Maximum Input HP: | 24.8 |
| Model Code: | 85LH | Input Style: | Hydraulic Adapter |
| Ratio Range: | 4:1 | Motor Frame Size: | A2 |
| Output Torque Rating (in-lb): | 3,534 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798290294 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

