Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LE 6.09/1 S 182TC 1.375 1.188 DIA - 1/4 X 1/8 KW
Part #:20-2006732
Catalog #:85LE 6.09/1 S 182TC 1.375 1.188 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 17.8 | Input Diameter (in): | 1.188 DIA - 1/4 X 1/8 KW in |
| Product Type: | Parallel | Series Code: | 85L |
| Product Line: | Parallel Shaft Drive | Output RPM: | 287 |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Ratio: | 6.09:1 | Model Code: | 85LE |
| Gear Type: | S | Ratio Range: | 6:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3,866 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798290591 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

