Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 6H 29.32/1 S A2 3.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2006839
Catalog #:6H 29.32/1 S A2 3.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 29.32:1 | Output RPM: | 60 |
| Series Code: | 6 | Product Type: | Parallel |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Output Diameter (in): | 3.938 in |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Model Code: | 6H | Gear Type: | S |
| Input Style: | Hydraulic Adapter | Ratio Range: | 30:1 |
| Motor Frame Size: | A2 | Output Torque Rating (in-lb): | 34909 in/lbs |
| Input HP @ 1750 RPM: | 33.7 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798291062 | Weight: | 480.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

