Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 25.34/1 S A2 1.938 1.000 - 6B SPLINE
Part #:20-2006840
Catalog #:3H 25.34/1 S A2 1.938 1.000 - 6B SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25.34:1 | Model Code: | 3H |
| Output Diameter (in): | 1.938 in | Product Type: | Parallel |
| Service Factor: | 1 | Gear Type: | S |
| Product Line: | Parallel Shaft Drive | Series Code: | 3 |
| Output RPM: | 69 | Input Diameter (in): | 1.000 - 6B SPLINE in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 25:1 |
| Motor Frame Size: | A2 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.5 |
| Output Torque Rating (in-lb): | 8460 in/lbs |
General Specifications
| UPC: | 662798291079 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

