Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4E 30.02/1 S 182TC 2.938 1.125 DIA - 1/4 X 1/8 KW
Part #:20-2006856
Catalog #:4E 30.02/1 S 182TC 2.938 1.125 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.938 in | Series Code: | 4 |
| Service Factor: | 1 | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Gear Type: | S |
| Output RPM: | 58 | Ratio: | 30.02:1 |
| Model Code: | 4E | Input Diameter (in): | 1.125 DIA - 1/4 X 1/8 KW in |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14644 in/lbs | Input HP @ 1750 RPM: | 13.8 |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798291147 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

