Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 4.92/1 S C4 1.750 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2006859
Catalog #:3H 4.92/1 S C4 1.750 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Series Code: | 3 |
| Output RPM: | 356 | Gear Type: | S |
| Product Line: | Parallel Shaft Drive | Ratio: | 4.92:1 |
| Model Code: | 3H | Service Factor: | 1 |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 5:1 |
| Motor Frame Size: | C4 | Output Torque Rating (in-lb): | 6452 in/lbs |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 37.2 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798291161 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

