Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.19/1 S B2 1.500 .875 DIA - 3/16 X 3/32 KW
Part #:20-2006861
Catalog #:95LH 4.19/1 S B2 1.500 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 418 | Series Code: | 95L |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Maximum Input HP: | 40.9 | Ratio: | 4.19:1 |
| Product Type: | Parallel | Product Line: | Parallel Shaft Drive |
| Gear Type: | S | Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in |
| Model Code: | 95LH | Input Style: | Hydraulic Adapter |
| Ratio Range: | 4:1 | Motor Frame Size: | B2 |
| Output Torque Rating (in-lb): | 6,111 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798291185 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

