Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 25.00/1 S B2 2.000 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2006871
Catalog #:2H 25.00/1 S B2 2.000 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Product Line: | Parallel Shaft Drive |
| Service Factor: | 1 | Output RPM: | 70 |
| Model Code: | 2H | Ratio: | 25:1 |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Gear Type: | S |
| Product Type: | Parallel | Series Code: | 2 |
| Ratio Range: | 25:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.8 |
| Output Torque Rating (in-lb): | 5076 in/lbs |
General Specifications
| UPC: | 662798291246 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

