Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LH 8.14/1 S B2 1.250 1" 15T - 16/32 D.P. SPLINE
Part #:20-2006879
Catalog #:83LH 8.14/1 S B2 1.250 1" 15T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 83LH | Series Code: | 83 |
| Product Line: | Parallel Shaft Drive | Gear Type: | S |
| Ratio: | 8.14:1 | Output RPM: | 215 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Product Type: | Parallel | Input Diameter (in): | 1" 15T - 16/32 D.P. SPLINE in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 7.5:1 |
| Motor Frame Size: | B2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4025 in/lbs | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14 |
General Specifications
| UPC: | 662798291277 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

