Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 2.04/1 S A2-CL2000 1.750 1.000 - 6B SPLINE
Part #:20-2006948
Catalog #:85LH 2.04/1 S A2-CL2000 1.750 1.000 - 6B SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 38.5 | Output RPM: | 858 |
| Input Diameter (in): | 1.000 - 6B SPLINE in | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Ratio: | 2.04:1 |
| Gear Type: | S | Output Diameter (in): | 1.750 in |
| Series Code: | 85L | Service Factor: | 1 |
| Model Code: | 85LH | Ratio Range: | 2:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2CL2000 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2,800 in/lbs |
General Specifications
| UPC: | 662798291499 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

