Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1E 25.46/1 H 143TC 1.500 .875 DIA - 3/16 X 3/32 KW
Part #:20-2006955
Catalog #:1E 25.46/1 H 143TC 1.500 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | H | Ratio: | 25.46:1 |
| Product Type: | Parallel | Series Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in | Product Line: | Parallel Shaft Drive |
| Output RPM: | 69 | Model Code: | 1E |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 5161 in/lbs |
| Input HP @ 1750 RPM: | 5.7 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798291529 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

