Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 3.10/1 S B2 1-3/8-6B 1" 15T - 16/32 D.P. SPLINE
Part #:20-2006964
Catalog #:95LH 3.10/1 S B2 1-3/8-6B 1" 15T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3.10:1 | Service Factor: | 1 |
| Model Code: | 95LH | Product Type: | Parallel |
| Output Diameter (in): | 1-3/8-6B in | Output RPM: | 565 |
| Series Code: | 95L | Gear Type: | S |
| Maximum Input HP: | 51.2 | Input Diameter (in): | 1" 15T - 16/32 D.P. SPLINE in |
| Product Line: | Parallel Shaft Drive | Ratio Range: | 3:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | B2 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5,657 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798291574 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

