Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4S 12.42/1 S 1.938
Part #:20-2006989
Catalog #:4S 12.42/1 S 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Series Code: | 4 | Ratio: | 12.42:1 |
| Model Code: | 4S | Product Type: | Parallel |
| Input Diameter (in): | 1.25 in | Output RPM: | 141 |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Input Style: | Shaft | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 12136 in/lbs | Input HP @ 1750 RPM: | 27.7 |
General Specifications
| UPC: | 662798291697 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

