Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 4.86/1 S C2 1-3/8-6B 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2007003
Catalog #:95LH 4.86/1 S C2 1-3/8-6B 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 36.9 | Ratio: | 4.86:1 |
| Product Line: | Parallel Shaft Drive | Gear Type: | S |
| Service Factor: | 1 | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Output RPM: | 360 | Product Type: | Parallel |
| Model Code: | 95LH | Output Diameter (in): | 1-3/8-6B in |
| Series Code: | 95L | Input Style: | Hydraulic Adapter |
| Ratio Range: | 5:1 | Motor Frame Size: | C2 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6,387 in/lbs |
General Specifications
| UPC: | 662798291727 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

