Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 3.12/1 S A2 1-3/8-6B .875 DIA - 1/4 X 1/8 KW
Part #:20-2007164
Catalog #:85LH 3.12/1 S A2 1-3/8-6B .875 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3.12:1 | Maximum Input HP: | 29.6 |
| Input Diameter (in): | .875 DIA - 1/4 X 1/8 KW in | Output RPM: | 561 |
| Model Code: | 85LH | Gear Type: | S |
| Series Code: | 85L | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Output Diameter (in): | 1-3/8-6B in |
| Service Factor: | 1 | Ratio Range: | 3:1 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | A2 |
| Output shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3,291 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798292397 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

