Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 51.08/1 S A2 2.188 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007188
Catalog #:2H 51.08/1 S A2 2.188 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Model Code: | 2H |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Series Code: | 2 | Ratio: | 51.08:1 |
| Output RPM: | 34 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | A2 | Input HP @ 1750 RPM: | 3.2 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5803 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798292502 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

