Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 7.99/1 S A2-CL 2.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007201
Catalog #:4H 7.99/1 S A2-CL 2.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.99:1 | Model Code: | 4H |
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Gear Type: | S |
| Series Code: | 4 | Service Factor: | 1 |
| Output RPM: | 219 | Output Diameter (in): | 2.438 in |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Input Style: | Hydraulic Adapter | Ratio Range: | 7.5:1 |
| Motor Frame Size: | A2CL | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 11314 in/lbs | Input HP @ 1750 RPM: | 40.1 |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798292557 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

