Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 6H 19.99/1 S A2-CL 3.938 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007217
Catalog #:6H 19.99/1 S A2-CL 3.938 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 19.99:1 | Product Type: | Parallel |
| Output Diameter (in): | 3.938 in | Model Code: | 6H |
| Gear Type: | S | Output RPM: | 88 |
| Series Code: | 6 | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 20:1 |
| Motor Frame Size: | A2CL | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 46.2 |
| Output Torque Rating (in-lb): | 32597 in/lbs |
General Specifications
| UPC: | 662798292625 | Weight: | 480.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

