Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 12.42/1 S A2 2.938 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007230
Catalog #:4H 12.42/1 S A2 2.938 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 4 | Service Factor: | 1 |
| Ratio: | 12.42:1 | Output Diameter (in): | 2.938 in |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Model Code: | 4H | Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in |
| Output RPM: | 141 | Product Type: | Parallel |
| Input Style: | Hydraulic Adapter | Ratio Range: | 10:1 |
| Motor Frame Size: | A2 | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 27.7 |
| Output Torque Rating (in-lb): | 12136 in/lbs |
General Specifications
| UPC: | 662798292694 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

