Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LS 3.12/1 S 1.500
Part #:20-2007232
Catalog #:85LS 3.12/1 S 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 561 | Input Diameter (in): | 1 in |
| Model Code: | 85LS | Ratio: | 3.12:1 |
| Series Code: | 85L | Product Line: | Parallel Shaft Drive |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Product Type: | Parallel | Maximum Input HP: | 29.6 |
| Gear Type: | S | Input Style: | Shaft |
| Ratio Range: | 3:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3,291 in/lbs | Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798292717 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

