Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 15.87/1 S A2-CL2000 2.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007241
Catalog #:4H 15.87/1 S A2-CL2000 2.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Series Code: | 4 |
| Model Code: | 4H | Output RPM: | 110 |
| Gear Type: | S | Ratio: | 15.87:1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 15:1 |
| Motor Frame Size: | A2CL2000 | Input HP @ 1750 RPM: | 22.7 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 12714 in/lbs |
General Specifications
| UPC: | 662798292779 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

