Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 10.08/1 S A2-CL 2.188 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007271
Catalog #:3H 10.08/1 S A2-CL 2.188 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 174 | Gear Type: | S |
| Output Diameter (in): | 2.188 in | Ratio: | 10.08:1 |
| Product Type: | Parallel | Service Factor: | 1 |
| Model Code: | 3H | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Series Code: | 3 | Product Line: | Parallel Shaft Drive |
| Input Style: | Hydraulic Adapter | Ratio Range: | 10:1 |
| Motor Frame Size: | A2CL | Output Torque Rating (in-lb): | 7336 in/lbs |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 20.6 |
General Specifications
| UPC: | 662798292847 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

