Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LS 4.19/1 S 2.000
Part #:20-2007279
Catalog #:95LS 4.19/1 S 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 95L | Product Type: | Parallel |
| Product Line: | Parallel Shaft Drive | Input Diameter (in): | 1.375 in |
| Output RPM: | 418 | Gear Type: | S |
| Service Factor: | 1 | Ratio: | 4.19:1 |
| Model Code: | 95LS | Output Diameter (in): | 2.000 in |
| Maximum Input HP: | 40.9 | Input Style: | Shaft |
| Ratio Range: | 4:1 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6,111 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798292885 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

