Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 15.87/1 S A2-CL 2.938 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007287
Catalog #:4H 15.87/1 S A2-CL 2.938 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Parallel Shaft Drive | Output RPM: | 110 |
| Product Type: | Parallel | Series Code: | 4 |
| Output Diameter (in): | 2.938 in | Ratio: | 15.87:1 |
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Gear Type: | S |
| Service Factor: | 1 | Model Code: | 4H |
| Input Style: | Hydraulic Adapter | Ratio Range: | 15:1 |
| Motor Frame Size: | A2CL | Input HP @ 1750 RPM: | 22.7 |
| Output Torque Rating (in-lb): | 12714 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798292946 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

