Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95HH 1/2.07 H C2 1-3/8-21T 1-1/4" 14T - 12/24 D.P. SPLINE
Part #:20-2007295
Catalog #:95HH 1/2.07 H C2 1-3/8-21T 1-1/4" 14T - 12/24 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 95HH | Ratio: | 1:2.07 |
| Service Factor: | 1 | Output RPM: | 2069 |
| Output Diameter (in): | 1-3/8-21T in | Input Diameter (in): | 1-1/4" 14T - 12/24 D.P. SPLINE in |
| Product Line: | Parallel Shaft Drive | Gear Type: | H |
| Product Type: | Parallel | Maximum Input HP: | 167.2 |
| Series Code: | 95H | Ratio Range: | 1:2 |
| Input Style: | Hydraulic Adapter | Motor Frame Size: | C2 |
| Housing Material: | Cast Iron | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5,094 in/lbs |
General Specifications
| UPC: | 662798292991 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

