Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 95LH 5.83/1 S C2 2.188 1.125 DIA - 5/16 X 1/8 KW
Part #:20-2007299
Catalog #:95LH 5.83/1 S C2 2.188 1.125 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5.83:1 | Series Code: | 95L |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Gear Type: | S | Output Diameter (in): | 2.188 in |
| Model Code: | 95LH | Input Diameter (in): | 1.125 DIA - 5/16 X 1/8 KW in |
| Maximum Input HP: | 31.8 | Product Type: | Parallel |
| Output RPM: | 300 | Input Style: | Hydraulic Adapter |
| Ratio Range: | 6:1 | Motor Frame Size: | C2 |
| Output Torque Rating (in-lb): | 6,600 in/lbs | Output shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798293011 | Weight: | 95.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

