Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 49.62/1 S B4 2.438 1.250 DIA - 5/16 X 1/8 KW
Part #:20-2007304
Catalog #:5H 49.62/1 S B4 2.438 1.250 DIA - 5/16 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Output RPM: | 35 |
| Input Diameter (in): | 1.250 DIA - 5/16 X 1/8 KW in | Product Type: | Parallel |
| Series Code: | 5 | Ratio: | 49.62:1 |
| Output Diameter (in): | 2.438 in | Model Code: | 5H |
| Product Line: | Parallel Shaft Drive | Service Factor: | 1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 50:1 |
| Motor Frame Size: | B4 | Output shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 16.2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 28406 in/lbs |
General Specifications
| UPC: | 662798293042 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

