Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 4H 23.65/1 S C4 2.938 1-3/8" 21T - 16/32 D.P. SPLINE
Part #:20-2007337
Catalog #:4H 23.65/1 S C4 2.938 1-3/8" 21T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 23.65:1 | Product Line: | Parallel Shaft Drive |
| Series Code: | 4 | Model Code: | 4H |
| Product Type: | Parallel | Output RPM: | 74 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Gear Type: | S | Input Diameter (in): | 1-3/8" 21T - 16/32 D.P. SPLINE in |
| Input Style: | Hydraulic Adapter | Ratio Range: | 25:1 |
| Motor Frame Size: | C4 | Input HP @ 1750 RPM: | 17.1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 14265 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798293172 | Weight: | 130.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

