Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 3H 44.88/1 S B2 2.438 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007350
Catalog #:3H 44.88/1 S B2 2.438 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 3 | Model Code: | 3H |
| Output Diameter (in): | 2.438 in | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Service Factor: | 1 | Ratio: | 44.88:1 |
| Output RPM: | 39 | Product Type: | Parallel |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Input Style: | Hydraulic Adapter | Ratio Range: | 40:1 |
| Motor Frame Size: | B2 | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.1 |
| Output Torque Rating (in-lb): | 9624 in/lbs |
General Specifications
| UPC: | 662798293189 | Weight: | 120.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

