Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1H 25.46/1 H A2-CL 1.500 1.000 - 6B FOR ROSS-MAG
Part #:20-2007372
Catalog #:1H 25.46/1 H A2-CL 1.500 1.000 - 6B FOR ROSS-MAG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1 | Model Code: | 1H |
| Ratio: | 25.46:1 | Product Line: | Parallel Shaft Drive |
| Product Type: | Parallel | Service Factor: | 1 |
| Output RPM: | 69 | Input Diameter (in): | 1.000 - 6B FOR ROSS-MAG in |
| Output Diameter (in): | 1.500 in | Gear Type: | H |
| Input Style: | Hydraulic Adapter | Ratio Range: | 25:1 |
| Motor Frame Size: | A2CL | Input HP @ 1750 RPM: | 5.7 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5161 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798293288 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

