Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 85LH 6.09/1 S B2 1.938 1.250 DIA - 1/4 X 1/8 KW
Part #:20-2007373
Catalog #:85LH 6.09/1 S B2 1.938 1.250 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | S | Service Factor: | 1 |
| Series Code: | 85L | Maximum Input HP: | 17.8 |
| Output RPM: | 287 | Input Diameter (in): | 1.250 DIA - 1/4 X 1/8 KW in |
| Product Line: | Parallel Shaft Drive | Product Type: | Parallel |
| Ratio: | 6.09:1 | Model Code: | 85LH |
| Output Diameter (in): | 1.938 in | Input Style: | Hydraulic Adapter |
| Ratio Range: | 6:1 | Motor Frame Size: | B2 |
| Output Torque Rating (in-lb): | 3,866 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798293295 | Weight: | 40.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

