Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 25.81/1 S B2 2.938 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007477
Catalog #:5H 25.81/1 S B2 2.938 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Output RPM: | 68 |
| Series Code: | 5 | Output Diameter (in): | 2.938 in |
| Ratio: | 25.81:1 | Service Factor: | 1 |
| Product Type: | Parallel | Model Code: | 5H |
| Gear Type: | S | Product Line: | Parallel Shaft Drive |
| Input Style: | Hydraulic Adapter | Ratio Range: | 25:1 |
| Motor Frame Size: | B2 | Output Torque Rating (in-lb): | 24873 in/lbs |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 27.3 |
General Specifications
| UPC: | 662798293714 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

