Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5S 5.04/1 S 3.438
Part #:20-2007545
Catalog #:5S 5.04/1 S 3.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 5.04:1 |
| Product Type: | Parallel | Input Diameter (in): | 2.187 in |
| Series Code: | 5 | Gear Type: | S |
| Output Diameter (in): | 3.438 in | Product Line: | Parallel Shaft Drive |
| Output RPM: | 347 | Model Code: | 5S |
| Input Style: | Shaft | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 18968 in/lbs | Housing Material: | Cast Iron |
| Output shaft: | Hollow Bore | Input HP @ 1750 RPM: | 106.6 |
General Specifications
| UPC: | 662798293998 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

