Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 1E 48.42/1 H 56C 1.500 .625 DIA - 3/16 X 3/32 KW
Part #:20-2007563
Catalog #:1E 48.42/1 H 56C 1.500 .625 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | H | Series Code: | 1 |
| Model Code: | 1E | Product Type: | Parallel |
| Output Diameter (in): | 1.500 in | Product Line: | Parallel Shaft Drive |
| Ratio: | 48.42:1 | Input Diameter (in): | .625 DIA - 3/16 X 3/32 KW in |
| Output RPM: | 36 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.3 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5559 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798294070 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

