Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 2H 15.00/1 S A2-CL2000 2.188 7/8" 13T - 16/32 D.P. SPLINE
Part #:20-2007613
Catalog #:2H 15.00/1 S A2-CL2000 2.188 7/8" 13T - 16/32 D.P. SPLINE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Parallel | Service Factor: | 1 |
| Gear Type: | S | Output Diameter (in): | 2.188 in |
| Model Code: | 2H | Series Code: | 2 |
| Input Diameter (in): | 7/8" 13T - 16/32 D.P. SPLINE in | Output RPM: | 117 |
| Product Line: | Parallel Shaft Drive | Ratio: | 15:1 |
| Input Style: | Hydraulic Adapter | Ratio Range: | 15:1 |
| Motor Frame Size: | A2CL2000 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.8 | Output Torque Rating (in-lb): | 4651 in/lbs |
| Output shaft: | Hollow Bore |
General Specifications
| UPC: | 662798294285 | Weight: | 80.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

