Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 83LH 8.14/1 S A2-CL2000 1.000 1.000 DIA - 1/4 X 1/8 KW
Part #:20-2007618
Catalog #:83LH 8.14/1 S A2-CL2000 1.000 1.000 DIA - 1/4 X 1/8 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 83 | Product Type: | Parallel |
| Service Factor: | 1 | Output RPM: | 215 |
| Gear Type: | S | Input Diameter (in): | 1.000 DIA - 1/4 X 1/8 KW in |
| Output Diameter (in): | 1.000 in | Ratio: | 8.14:1 |
| Model Code: | 83LH | Product Line: | Parallel Shaft Drive |
| Input Style: | Hydraulic Adapter | Ratio Range: | 7.5:1 |
| Motor Frame Size: | A2CL2000 | Input HP @ 1750 RPM: | 14 |
| Output shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4025 in/lbs |
General Specifications
| UPC: | 662798294308 | Weight: | 60.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 12.00 IN |

