Hub City Parallel Shaft Drive Cast Iron Parallel Shaft Drive - 5H 49.62/1 S B2 2.750 .875 DIA - 3/16 X 3/32 KW
Part #:20-2007619
Catalog #:5H 49.62/1 S B2 2.750 .875 DIA - 3/16 X 3/32 KW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | .875 DIA - 3/16 X 3/32 KW in | Output Diameter (in): | 2.750 in |
| Ratio: | 49.62:1 | Series Code: | 5 |
| Product Type: | Parallel | Output RPM: | 35 |
| Model Code: | 5H | Product Line: | Parallel Shaft Drive |
| Service Factor: | 1 | Gear Type: | S |
| Ratio Range: | 50:1 | Input Style: | Hydraulic Adapter |
| Motor Frame Size: | B2 | Output shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 28406 in/lbs | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 16.2 |
General Specifications
| UPC: | 662798294315 | Weight: | 360.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

